IESNA:LM-63-2002
[TEST]P945274
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-740-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6061
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1518.7 1742.4 1899.4 1874.6 1675 1499 1423.8 1407.1 1437.9 1512.1
1633.1 1798.5 2005.3 2258.8 2560.5 2871.3 3158 3327.2 3319.7 3142.3
2659.8 2277.9 1715.8 1002.3 491 330.9 284.5 246 203.7 185.5
151.3 130.7 105 51.1 29.8 9.4 0
1518.7 1741.2 1888.4 1867.1 1666.6 1494.9 1418.7 1401.5 1433.2 1504.3
1619 1782.5 1985.9 2236.2 2531 2838.1 3120.7 3299.6 3308.4 3149.9
2666.1 2282 1729.9 1017.7 497.6 329.9 281.1 246.3 206.5 179.5
155.1 130.7 104.7 54.2 28.2 8.8 0
1518.7 1748 1895.6 1885.6 1692.6 1512.1 1429.7 1406.2 1433.8 1504.6
1621.8 1774.1 1968.6 2204.9 2486.6 2797.4 3082.8 3285.2 3352.9 3249.2
2896.1 2380.6 1840.5 1154.3 557.1 332.4 271.7 246.6 207.7 180.2
155.7 131.9 110 75.5 33.8 6.9 0
1518.7 1724.5 1878.1 1901.3 1746.8 1556 1452 1417.8 1433.2 1488
1579.5 1711.1 1879.3 2086.4 2333.3 2615 2920.5 3197.5 3389.2 3453.5
3336.6 2990.1 2345.9 1592.3 836.9 413 289.8 240.9 207.7 177
153.5 130.3 113.1 86.2 47.9 16.3 0
1518.7 1708.6 1860.5 1914.4 1826.4 1644.3 1508.4 1454.1 1458.5 1501.8
1575.7 1681 1824.8 2009.7 2236.2 2495.6 2792.4 3098.5 3365.7 3543.4
3589.1 3438.1 3045.2 2366.9 1459.5 719.1 372.5 266 216.8 177
146.3 124.7 104.3 79.3 45.4 13.2 0
1518.7 1686.9 1827.9 1910.3 1895.6 1777.2 1632.1 1548.5 1533.4 1559.7
1618.6 1702.3 1817 1968.6 2152.2 2371.9 2643.2 2947.1 3281.8 3587.3
3836.4 3961.7 3862.4 3516.1 2849.1 1830.4 837.2 386.3 253.5 193
147.3 110.3 81.5 58.9 32.6 9.1 0
1518.7 1658.4 1785.6 1879.3 1933.2 1926.3 1863.7 1769 1703.2 1686
1713 1767.8 1853 1963.3 2108.7 2286 2503.2 2773.2 3089.7 3450
3807.5 4129.6 4325.8 4355.5 4116.2 3617.3 2794.9 1707.9 729.1 293.6
174.2 116.2 74.3 45.4 21.9 6 0
1518.7 1622.1 1726.4 1817.3 1894.7 1962.4 2008.7 2031.6 2022.8 1999.3
1981.2 1987.4 2028.8 2102.4 2208.6 2352.8 2535.1 2751.3 2990.4 3225.1
3454.1 3670 3892.4 4089.8 4185.4 4018.1 3518.6 2771.7 1899.7 1076.9
451.8 175.1 96.8 60.2 31.3 9.1 0
1518.7 1582.9 1654 1723.9 1795.4 1869.6 1942.6 2018.8 2085.2 2144.4
2203.3 2259.1 2324.9 2402 2507.5 2648.2 2820.2 3013.6 3207.5 3376.1
3506.7 3602.3 3662.8 3703.8 3726.7 3714.5 3621.4 3287.4 2593.1 1633.7
699 237.8 105.6 56.4 29.5 8.1 0
1518.7 1541.6 1571.6 1604.2 1639.9 1682.2 1731.1 1785.6 1835.8 1879.6
1914.7 1945.1 1977.1 2017.8 2079.2 2162.6 2262.2 2376.9 2476.2 2550.5
2595.9 2608.4 2609.7 2599.7 2594.3 2574 2522.9 2281 1788.5 1006.1
417.3 171.1 75.2 33.2 16.9 3.8 0
1518.7 1523.7 1527.8 1540.6 1553.2 1570.1 1597 1619.6 1641.5 1658.1
1661.3 1653.4 1639.9 1633.1 1640.9 1661.6 1696.7 1736.8 1773.7 1790.3
1786.6 1765.6 1743.7 1730.5 1729.9 1723.6 1680.7 1515.2 1220.4 744.8
368.2 183.9 95.6 42.9 17.2 3.8 0
1518.7 1501.5 1486.4 1477.6 1469.8 1462.6 1461.4 1459.5 1452 1428.8
1387.1 1332.6 1266.8 1197.2 1132.4 1072.8 1017.7 972.6 930.3 883
831.3 776.7 741 731.6 728.8 706.9 651.1 559 452.1 319.9
221.8 140.4 81.5 45.4 21.3 5.6 0
1518.7 1464.5 1415 1374.2 1328.2 1276.5 1214.1 1139.6 1044.9 939.7
821.9 695.6 582.2 489.4 424.6 386.6 370.7 367.5 366.6 362.8
349.4 327.4 301.7 274.5 250 230.6 214.9 193.6 166.7 139.4
112.5 87.4 65.2 44.8 26.3 5 0
1518.7 1427.8 1351.4 1276.2 1178.7 1061.2 930 796.2 672.7 576.5
510.1 468.7 442.4 420.8 400.7 384.1 376.6 378.8 383.8 384.8
372.9 352.5 325.5 294.8 264.8 237.8 211.5 184.2 158.2 133.5
109 85.2 62.7 41.7 22.6 5 0
1518.7 1394.3 1296.5 1175.6 1019.9 852.2 705.6 605.7 558 536.7
516.4 488.8 457.8 436.1 421.7 412.7 406.7 406.1 406.1 400.4
389.2 368.8 328.1 292 262.6 234.7 209.3 186.7 165.4 148.2
120.3 92.4 68.3 43.2 21.6 5.6 0
1518.7 1373.9 1246.7 1078.8 880.8 704.4 609.1 585.9 580.9 560.9
533 510.1 486.9 467.8 452.8 442.4 432.4 425.2 414.5 383.8
331.2 307.1 290.1 268.5 247.5 228.7 211.8 194.6 173 150.7
129.4 105 79.3 53 29.8 12.5 0
1518.7 1360.8 1207.6 1001.4 784.9 641.1 605 613.5 604.7 580
557.1 530.8 505.7 486.3 470.9 458.7 448.1 425.8 367.8 327.1
309.6 294.2 279.8 267.3 253.5 239.1 221.2 199.6 183.3 164.2
141 117.8 91.2 65.8 77.1 66.4 0
1518.7 1347.6 1168.1 934 715.9 621.3 626.3 633.2 616.9 594.4
568.7 537 511.3 491.9 478.1 469 448.7 381.6 338.1 318.3
298.6 282 269.5 261 251.9 242.8 228.7 209.3 184.9 160.7
138.5 121.9 117.5 166.1 110.9 44.2 0
1518.7 1332.9 1136.1 886.7 679.9 621.6 639.8 642 623.8 602.2
570.3 536.1 509.2 489.7 478.4 469.7 413.6 354.4 330.9 315.2
297.7 284.2 274.5 265.4 254.1 238.1 219.3 198.6 177.7 157.3
142.6 168.3 206.5 145.4 83 35.4 0
1518.7 1327.2 1121.7 865.4 666.4 624.1 647 647.6 628.5 605
569.3 534.2 505.4 486.9 478.4 456.2 388.8 347.5 331.5 314
299.2 291.1 287.3 281.7 259.7 242.5 223.4 202.1 185.8 168.6
166.4 284.2 187.4 118.1 55.1 21 0
1518.7 1318.8 1131.4 870.7 669.3 626 649.2 648 630.1 606.9
572.1 537.4 508.8 489.7 481.9 457.1 388.2 347.8 334 314.6
300.2 293.3 291.4 287.6 261.6 244.7 229.7 212.7 197.7 172.6
168.3 295.5 185.2 121.9 53.9 20.4 0
